??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BML DSF-NHCZ-HZZZ-X0034-0018
HELP_VARIABLE
Company
Balluff
Description
BML magnet ring
Bill of material
BALLUFF BML DSF-NHCZ-HZZZ-X0034-0018
VERF
Availability
Available
BC
Order code
BML08AH
TC
Product identifier
BML DSF-NHCZ-HZZZ-X0034-0018
PX
Product view
56763_00
TECH
Tech. Details
Tech. Detail
W
Weight
0.02 Kg
TRAFFIC
Customs number
90319000
MANUALDE
Manual DE
MANUALEN
Manual EN
DESCRIPT
Description
Application = rotary motion, Material = Magnetic film, 1.4021 stainless steel, Dimension, reference = (ODxIDxH), Coding, note = (Nonius, 17 Bit, 32/31 PP), Pole width = 1.5 mm, Accuracy class = 250 ", Ambient temperature = -20...80 °C
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.